
calcActive())">
Schneider Electric connection cable USB/RJ45 - for connection between PC and drive
TCSMCNAM3M002P
EGP78,792.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TCSMCNAM3M002P
Schneider Electric connection cable USB/RJ45 - for connection between PC and drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric connection cable USB/RJ45 - for connection between PC and drive
EGP78,792.00
Description
Schneider Electric connection cable USB/RJ45 - for connection between PC and drive
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Accessory / Separate Part Type | cordset |
Height | 3 cm |
Width | 18 cm |
Connector Type | USB/RJ45 |
Device Connection | between PC and drive |
Range Compatibility | Altivar Machine ATV340|Lexium 32i|Lexium 28|Lexium ILA, ILE, ILS|Acti9 Smartlink|Altivar 312 Solar|SoMove|Altivar Machine ATV320|Altivar 12 |
Length | 18 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account