
calcActive())">
Schneider Electric Complete cam switch, Harmony K1, K2, 16mm or 22mm, plastic, 1 pole, 60degrees, 10A, 30x30mm, marked 0 1
K10A001ACH
EGP38,905.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
K10A001ACH
Schneider Electric Complete cam switch, Harmony K1, K2, 16mm or 22mm, plastic, 1 pole, 60degrees, 10A, 30x30mm, marked 0 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Schneider Electric Complete cam switch, Harmony K1, K2, 16mm or 22mm, plastic, 1 pole, 60degrees, 10A, 30x30mm, marked 0 1
EGP38,905.02
Description
Schneider Electric Complete cam switch, Harmony K1, K2, 16mm or 22mm, plastic, 1 pole, 60degrees, 10A, 30x30mm, marked 0 1
Product Details
Fixing Mode | Ø 16 or 22 mm hole |
---|---|
Height | 4.1 cm |
Product or Component Type | complete cam switch |
Width | 4.1 cm |
Cam Switch Function | switch |
Cam Switch Head Type | with front plate 30 x 30 mm , with front plate 30 x 30 mm |
Component Name | K10 |
Off Position | with Off position |
Product Mounting | front mounting |
Return | without |
Rotary Handle Padlocking | without |
Switching Positions | right: 0° - 60° |
Ip Degree of Protection | contact block: IP20 , contact block: IP20 , operating head: IP65 conforming to IEC 60529 , operating head: IP65 conforming to IEC 60529 , operating head: IP65 conforming to IEC 60529 |
Range of Product | Harmony K |
[ith] Conventional Free Air Thermal Current | 10 A |
Presentation of Legend | with metallic legend, 0 - 1 black marking , with metallic legend, 0 - 1 black marking , with metallic legend, 0 - 1 black marking , with metallic legend, 0 - 1 black marking |
Length | 10.5 cm |
Activity code | IDSIG |
Type of operator | black handle , black handle |
Poles description | 1P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account