
calcActive())">
Schneider Electric Combination kit, PrismaSeT P, double depth combination, IP30
LVS08719
EGP41,482.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS08719
Schneider Electric Combination kit, PrismaSeT P, double depth combination, IP30
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Combination kit, PrismaSeT P, double depth combination, IP30
EGP41,482.00
Description
Schneider Electric Combination kit, PrismaSeT P, double depth combination, IP30
Product Details
Accessory / Separate Part Category | enclosure accessory |
---|---|
Height | 12.000 cm |
Product or Component Type | combination kit |
Width | 21.000 cm |
Range | PrismaSeT |
Ip Degree of Protection | IP30 , IP31 , IP55 (with sealing kit) , IP55 (with sealing kit) |
Product Compatibility | IP55 enclosure |
Range Compatibility | PrismaSeT PrismaSeT P framework , PrismaSeT PrismaSeT P framework , PrismaSeT PrismaSeT P framework |
Range of Product | PrismaSeT P |
Length | 31.000 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account