
calcActive())">
Schneider Electric circuit breaker, EasyPact EZC100N, TMD, 100A, 4 poles 3d
EZC100N4100
EGP86,430.96
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZC100N4100
Schneider Electric circuit breaker, EasyPact EZC100N, TMD, 100A, 4 poles 3d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Schneider Electric circuit breaker, EasyPact EZC100N, TMD, 100A, 4 poles 3d
EGP86,430.96
Description
Schneider Electric circuit breaker, EasyPact EZC100N, TMD, 100A, 4 poles 3d
Product Details
Activity code | PPCCB |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-2 , 6 kV conforming to IEC 60947-2 |
Breaking Capacity Code | N |
Device Application | distribution |
Device Short Name | Easypact EZC100N |
Height | 9.5 cm |
Network Frequency | 50/60 Hz |
Network Type | AC|DC |
Product or Component Type | circuit breaker |
Protection Type | overload protection|short-circuit protection |
Width | 11.0 cm |
Circuit Breaker Name | Easypact EZC100N |
Pollution degree | 3 conforming to IEC 60947 , 3 conforming to IEC 60947 |
Protected poles description | 3t |
Trip unit name | TM-D |
Trip unit rating | 100-100 A at 50 °C , 100-100 A at 50 °C |
Trip unit technology | thermal-magnetic |
[Ue] rated operational voltage | 550 V AC 50/60 Hz conforming to IEC 60947-2 , 550 V AC 50/60 Hz conforming to IEC 60947-2 , 550 V AC 50/60 Hz conforming to IEC 60947-2 , 550 V AC 50/60 Hz conforming to IEC 60947-2 , 250 V DC conforming to IEC 60947-2 , 250 V DC conforming to IEC 60947-2 , 250 V DC conforming to IEC 60947-2 |
[Ics] rated service breaking capacity | 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 2.5 kA at 125 V DC conforming to IEC 60947-2 , 2.5 kA at 125 V DC conforming to IEC 60947-2 , 2.5 kA at 125 V DC conforming to IEC 60947-2 , 2.5 kA at 125 V DC conforming to IEC 60947-2 , 2.5 kA at 250 V DC conforming to IEC 60947-2 , 2.5 kA at 250 V DC conforming to IEC 60947-2 , 2.5 kA at 250 V DC conforming to IEC 60947-2 , 2.5 kA at 250 V DC conforming to IEC 60947-2 , 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 2.5 kA at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 12.5 kA at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 9 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 , 9 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 , 9 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 , 9 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 , 9 kA at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 , 7.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2 , 7.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2 , 7.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2 , 7.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2 , 7.5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2 |
[In] rated current | 100 A at 40 °C , 100 A at 40 °C |
Breaking capacity | 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 , 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 , 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 , 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 , 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 , 5 kA Icu at 125 V DC 1P conforming to IEC 60947-2 , 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 , 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 , 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 , 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 , 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 , 5 kA Icu at 250 V DC 2P conforming to IEC 60947-2 , 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2 , 15 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 , 15 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 , 15 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 , 15 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 , 15 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 , 15 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2 , 18 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 , 18 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 , 18 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 , 18 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 , 18 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 , 18 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2 |
Suitability for isolation | yes conforming to IEC 60947-2 , yes conforming to IEC 60947-2 |
Utilisation category | category A |
Range of Product | EasyPact |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 , 690 V AC 50/60 Hz conforming to IEC 60947-2 , 690 V AC 50/60 Hz conforming to IEC 60947-2 , 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Length | 14.0 cm |
Poles description | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account