
calcActive())">
Schneider Electric Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 3 poles, TMD trip unit 32A, 50 degrees C
C10N3TM032C
EGP259,448.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10N3TM032C
Schneider Electric Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 3 poles, TMD trip unit 32A, 50 degrees C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 3 poles, TMD trip unit 32A, 50 degrees C
EGP259,448.00
Description
Schneider Electric Circuit breaker, ComPacT NSX100N, 50kA/415VAC, 3 poles, TMD trip unit 32A, 50 degrees C
Product Details
Activity code | PPCCB |
---|---|
Breaking Capacity Code | N 50 kA 415 V AC , N 50 kA 415 V AC , N 50 kA 415 V AC , N 50 kA 415 V AC |
Device Application | distribution |
Device Short Name | NSX100N |
Height | 0 |
Mounting Mode | fixed |
Network Frequency | 50/60 Hz |
Network Type | AC |
Product or Component Type | circuit breaker |
Width | 0 |
Protected poles description | 3D |
Trip unit name | TM-D |
Trip unit protection functions | LI |
Trip unit technology | thermal-magnetic |
[Ue] rated operational voltage | 690 V AC 50/60 Hz , 690 V AC 50/60 Hz , 690 V AC 50/60 Hz |
[In] rated current | 32 A at 50 °C , 32 A at 50 °C |
Breaking capacity | 90 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 , 90 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 , 90 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 , 90 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 , 90 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 , 90 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 , 36 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 , 36 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 , 36 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 , 36 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 , 36 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 , 36 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 , 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 , 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 , 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 , 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 , 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 , 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 , 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Suitability for isolation | yes conforming to EN/IEC 60947-2 , yes conforming to EN/IEC 60947-2 |
Utilisation category | category A |
Range | ComPacT new generation |
Control Type | toggle |
Length | 0 |
Poles description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account