
calcActive())">
Schneider Electric Cam stepping switch, Harmony K, multifixing, plastic, 3 poles, 3 steps position 0, 45°, 12A, 45x45mm,metallic legend,marked 0 1 2 3, 35mm black handle
K1I023QLH
EGP62,468.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K1I023QLH
Schneider Electric Cam stepping switch, Harmony K, multifixing, plastic, 3 poles, 3 steps position 0, 45°, 12A, 45x45mm,metallic legend,marked 0 1 2 3, 35mm black handle
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Cam stepping switch, Harmony K, multifixing, plastic, 3 poles, 3 steps position 0, 45°, 12A, 45x45mm,metallic legend,marked 0 1 2 3, 35mm black handle
EGP62,468.00
Description
Schneider Electric Cam stepping switch, Harmony K, multifixing, plastic, 3 poles, 3 steps position 0, 45°, 12A, 45x45mm,metallic legend,marked 0 1 2 3, 35mm black handle
Product Details
Fixing Mode | multifixing |
---|---|
Height | 5.2 cm |
Product or Component Type | complete cam switch |
Width | 5.6 cm |
Cam Switch Function | stepping switch |
Cam Switch Head Type | with front plate 45 x 45 mm , with front plate 45 x 45 mm |
Component Name | K1 |
Off Position | with Off position |
Return | without |
Rotary Handle Padlocking | without |
Switching Positions | right: 0° - 45° - 90° - 135° |
Mounting location | front |
Ip Degree of Protection | IP40 conforming to IEC 60529 , IP40 conforming to IEC 60529 |
Range of Product | Harmony K |
[ith] Conventional Free Air Thermal Current | 12 A |
Presentation of Legend | with metallic legend, 0 - 1 - 2 - 3 black marking , with metallic legend, 0 - 1 - 2 - 3 black marking , with metallic legend, 0 - 1 - 2 - 3 black marking , with metallic legend, 0 - 1 - 2 - 3 black marking |
Length | 16.3 cm |
Activity code | IDSIG |
Type of operator | black handle, length = 35 mm , black handle, length = 35 mm , black handle, length = 35 mm |
Poles description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account