
calcActive())">
Schneider Electric Acti9 IC2000 outdoor (2 - 2000 lux) twilight switch
CCT15369
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CCT15369
Schneider Electric Acti9 IC2000 outdoor (2 - 2000 lux) twilight switch
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Acti9 IC2000 outdoor (2 - 2000 lux) twilight switch
Product Details
Activity code | HDCFD |
---|---|
Device Short Name | IC2000 |
Height | 6.5 cm |
Product or Component Type | twilight switch |
Width | 8.0 cm |
Range | Acti9 |
Load Type | incandescent lamp: 2600 W , incandescent lamp: 2600 W , halogen lamp: 2600 W , halogen lamp: 2600 W , non-corrected fluorescent tube: 2300 VA , non-corrected fluorescent tube: 2300 VA , serial-compensated fluorescent tube: 2300 VA , serial-compensated fluorescent tube: 2300 VA , parallel compensated fluorescent lamp: 730 VA (80 µF) , parallel compensated fluorescent lamp: 730 VA (80 µF) , parallel compensated fluorescent lamp: 730 VA (80 µF) , compact fluorescent lamp: 170 W , compact fluorescent lamp: 170 W , < 2 W LED lamp: 30 W , < 2 W LED lamp: 30 W , < 2 W LED lamp: 30 W , > 2 W LED lamp: 200 W , > 2 W LED lamp: 200 W , > 2 W LED lamp: 200 W |
Provided Equipment | twilight sensor outdoor , twilight sensor outdoor |
Length | 10.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review