
calcActive())">
Schneider Electric 4 Switch, AvatarOn, 1-pole 1-way, brass terminal, IP20, white
E8334L1_WE
EGP10,052.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8334L1_WE
Schneider Electric 4 Switch, AvatarOn, 1-pole 1-way, brass terminal, IP20, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric 4 Switch, AvatarOn, 1-pole 1-way, brass terminal, IP20, white
EGP10,052.00
Description
Schneider Electric 4 Switch, AvatarOn, 1-pole 1-way, brass terminal, IP20, white
Product Details
Activity code | HDCWD |
---|---|
Device Application | control |
Height | 3.4 cm |
Product or Component Type | switch |
Width | 8.6 cm |
Colour tint | white |
Load Type | incandescent lamp|fluorescent lamp|inductive|resistive |
Length | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account