
Roller blind pushbutton switch, New Unica, 10 AX, 250 V, AC, 1 module, aluminium
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Roller blind pushbutton switch, New Unica, 10 AX, 250 V, AC, 1 module, aluminium
Description
Schneider Electric New Unica switch NU3183SC is a mechanism in color aluminium. This is a roller blind switch. The fixing mode of this device is clip-in. Its rated current is 1AX. It is 22.4 mm in width, 45 mm in height and 33 mm in depth with an embedding depth of 21 mm. The IP rating of this device is IP2. Its connection terminals are screw terminals. The switch is made of ASA + PC, making it resistant and durable. Besides, there is a UP, down marking on the surface. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[iu] Rated Interrupted Current | 2.5 A for motor |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-40 °C |
Cable Cross Section | 2.5-2.5 mm² flexible cable |
Colour Tint | aluminium |
Contacts Type and Composition | 1 C/O |
Depth | 40.6 mm |
Device Application | control |
Device Mounting | flush |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 10000 cycles, cos phi = 0.6 |
Embedding Depth | 31.5 mm |
Environmental Characteristic | window-cleaning fluid |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Market Segment | residential |
Marking | UP |
Material | ASA + PC: mechanism cover |
Mechanical Interlocking | interlock between up/down |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.036 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 1 module |
Number of Poles | 1 |
Number of Rocker | 2 |
Opening Distance | > 3 mm |
Pilot Light | without LED |
Product Certifications | ISI |
Product or Component Type | shutter control |
Range of Product | New Unica |
Rated Current | 10 AX |
Standards | LV directive |
Switch Application | roller blind |
Switch Function | 1-pole 2-way |
Technology Type | electromechanical |
Width | 22.5 mm |
Connections - Terminals | screw terminals |
Product Hover Image | no_selection |