
calcActive())">
Residual current circuit breaker (RCCB), Resi9, 2P, 40A, AC type, 30mA
R9R51240
EGP3,368.40
EGP2,122.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

R9R51240
Residual current circuit breaker (RCCB), Resi9, 2P, 40A, AC type, 30mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Residual current circuit breaker (RCCB), Resi9, 2P, 40A, AC type, 30mA
EGP3,368.40
EGP2,122.09
Description
This is a Resi9 RCCB residual current circuit breaker (RCCB).|It is a 2P circuit breaker with In rated current of 40A, AC type protection class and a 30mA earth leakage sensitivity.|This product protects against electrical shock by direct or indirect contact and fire hazards.|As an high sensitivity residual current circuit breaker, it is recommended for all power sockets.|It is also compulsory for all equipment in bathrooms, outdoors.|The Resi9 is targeted to the residential market for individual and collective buildings.|This product is compliant with EN/IEC 61008-2-1 standard.|The (Inc/IΔc) conditional rated short circuit current is 6000 A. The (Im/IΔm) rated making and breaking capacity is 500A.|The electrical endurance is up to 10000 cycles. The mechanical endurance is up to 20000 cycles.|The Ue operational voltage is 230VAC.It is DIN rail mountable. The width in 9mm pitches is 4.|The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 81mm x (D) 73mm.|It has an IP20 degree of protection. It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard.|The operating temperature is from -5°C to 40°C. The storage temperature is from -40°C to 80°C.
Product Details
[in] Rated Current | 40 A |
---|---|
Network Type | AC |
Product or Component Type | residual current circuit breaker (RCCB) |
Range | Resi9 |
Earth-leakage protection class | type AC |
Poles Description | 2P |
Earth-leakage protection time delay | instantaneous |
Earth-leakage sensitivity | 30 mA |
Quality Labels | EAC#|#UA TR |
Rated breaking and making capacity | Im 500 A conforming to EN/IEC 61008 |
Rated Conditional Short-circuit Current | Inc 6 kA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account