
calcActive())">
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 100A, AC type, 300mA
A9R14291
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9R14291
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 100A, AC type, 300mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB).|It is a 2P circuit breaker with 100A In rated current, a sensitivity of 300mA with a AC type protection class.|This product protects against electrical shock by indirect contact and fire hazards.|It performs the function of disconnection of electrical circuits in case of earth fault.|Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face.|This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance|This product is compliant with EN/IEC 61008-1 standard.|The (Im/IΔm) rated breaking and making short circuit capacity is 1500A. The (Inc/IΔc) conditional rated short circuit current is 10kA.|The mechanical endurance is going up to 20000 cycles and electrical endurance going up to 10000 cycles.|The Ue operational voltage is 220VAC to 240VAC.|The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The frequency is 50Hz or 60Hz.|It is DIN rail mountable. The width in 9mm pitches is 4.|The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 91mm x (D) 73.5mm. The weight is 0.21kg.|It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure.|The operating temperature is from -5°C to 60°C. The storage temperature is from -40°C to 85°C.
Product Details
[in] Rated Current | 100 A |
---|---|
Device Short Name | iID |
Network Type | AC |
Product or Component Type | residual current circuit breaker (RCCB) |
Range | Acti9 |
Neutral Position | left |
Earth-leakage protection class | type AC |
Poles Description | 2P |
Earth-leakage protection time delay | instantaneous |
Earth-leakage sensitivity | 300 mA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review