Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H RCBO, 1P+Ns, 16A, 30mA, A type, 10000A

A9D11816
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Acti9 iC60 is a modular residual current breaker with overcurrent protection (RCBO).|It is a 1P+Ns circuit breaker with 1 protected pole, 16A In rated current and C tripping curve.|The earth leakage protection class is A type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous.|The Icn rated short circuit breaking capacity is up to 10000A according IEC 61009-2-2 standard.|Its unique Visitrip indicator reduces intervention time by showing the faulty circuit.|Its Visisafe green strip guarantees the physical opening of the contacts to allow downstream maintenance.|Its fast closing mechanism independent of manual operation improves its service life.|This product is compliant with BS EN 61009-1 and IEC 61009-1 standards.|It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles.|The Ue operational voltage is 240VAC.|The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz.|It is DIN rail mountable. The width in 9mm pitches is 2.|The product color is white (RAL9003). The dimensions are (W) 18mm x (H) 110mm x (D) 77.5mm. The weight is 205g.|It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure.|The operating temperature is from -15°C to 60°C. The storage temperature is from -40°C to 85°C.

Product Details

Activity code HDCFD
[in] Rated Current 16 A at 50 °C
Breaking Capacity 10000 A Icn at 230/240 V AC 50/60 Hz
Device Short Name iC60H RCBO
Height 2.5 cm
Product or Component Type residual current breaker with overcurrent protection (RCBO)
Range Acti9
Width 11.2 cm
Earthing System TN
Curve code C
Poles Description 1P + Ns
Earth-leakage sensitivity 30 mA
Circuit breaker application distribution
[In] rated current 16 A at 50 °C , 16 A at 50 °C
Breaking capacity 10000 A Icn at 230/240 V AC 50/60 Hz , 10000 A Icn at 230/240 V AC 50/60 Hz , 10000 A Icn at 230/240 V AC 50/60 Hz , 10000 A Icn at 230/240 V AC 50/60 Hz , 10000 A Icn at 230/240 V AC 50/60 Hz
Range Acti9
Length 13.8 cm
Poles description 1P + Ns

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H RCBO, 1P+Ns, 16A, 30mA, A type, 10000A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.