Rear panel, PanelSeT SFN, for electrical enclosure H2000 W1000mm, external fixing
SKU :
NSYBPN2010
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
EGP0.00
Out of stock
- Description
- Specifications
- Reviews
Description
Overview
| Accessory / Separate Part Category | enclosure accessory |
|---|---|
| Device Application | multi-purpose |
| Enclosure Nominal Dimensions | - H: 2000 mm W: 1000 mm |
| Mounting Location | rear of enclosure |
| Product or Component Type | rear panel |
| Range | PanelSeT |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Accessory / Separate Part Category | enclosure accessory |
|---|---|
| Device Application | multi-purpose |
| Enclosure Nominal Dimensions | - H: 2000 mm W: 1000 mm |
| Mounting Location | rear of enclosure |
| Product or Component Type | rear panel |
| Range | PanelSeT |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account