calcActive())">
Push button, Harmony XB4, metal, projecting, green, 22mm, spring return, booted, unmarked, 1NO
XB4BP31
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BP31
Push button, Harmony XB4, metal, projecting, green, 22mm, spring return, booted, unmarked, 1NO
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
This Harmony XB4 modular green push button operates with a spring return / impulse mechanism.|It has a metal bezel.|This push button provides a simple and robust control to machines and processes.|It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections.|Its schematic is clearly distinguishable thanks to clear colors and markings, minimizing errors during initial wiring and later maintenance operations.|It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.|
Product Details
Contacts Type and Composition | 1 NO |
---|---|
Device Short Name | XB4 |
Height | 3.500 cm |
Mounting Diameter | 22.5 mm |
Product Compatibility | not compatible with legend holder |
Product or Component Type | push-button |
Range of Product | Harmony XB4 |
Width | 5.500 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 |
Bezel Material | chromium plated metal |
Contact Operation | slow-break |
Fixing Collar Material | zamak |
Head Type | standard |
Operator Additional Information | clear boot |
Operator Profile | green projecting, unmarked |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Type of Operator | spring return |
Product Compatibility | not compatible with legend holder |
Range of Product | Harmony XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 |
Operator Profile | green projecting, unmarked , green projecting, unmarked , green projecting, unmarked |
Length | 8.500 cm |
Activity code | IDSIG |
Type of operator | spring return |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review