
calcActive())">
Push button, Harmony XB4, metal, black mushroom 40mm, 22mm, spring return, unmarked, 1NO
XB4BC21
EGP18,046.00
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

XB4BC21
Push button, Harmony XB4, metal, black mushroom 40mm, 22mm, spring return, unmarked, 1NO
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Push button, Harmony XB4, metal, black mushroom 40mm, 22mm, spring return, unmarked, 1NO
EGP18,046.00
الوصف
This Harmony XB4 40mm mushroom head modular black push button operates with a spring return / impulse mechanism. It has a metal bezel. This 40mm mushroom shaped push button is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. Its schematic is clearly distinguishable thanks to clear colors and markings, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
Contacts Type and Composition | 1 NO |
---|---|
Device Short Name | XB4 |
الارتفاع | 5.4 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | push-button |
Range of Product | Harmony XB4 |
العرض | 4.5 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm with cable end conforming to IEC 60947-1 |
Bezel Material | chromium plated metal |
Contact Operation | slow-break |
Fixing Collar Material | zamak |
Head Type | standard |
Operator Profile | black mushroom 40 mm, unmarked |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Type of Operator | trigger action and mechanical latching |
Range of Product | Harmony XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 |
Operator Profile | black mushroom Ø 40 mm, unmarked , black mushroom Ø 40 mm, unmarked , black mushroom Ø 40 mm, unmarked |
Length | 9 cm |
Activity code | IDSIG |
Type of operator | spring return |
Product Hover Image | /x/b/xb4bc21_1__2.jpg |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account