calcActive())">
Push button flush mounted, Harmony XB5, plastic, red, 30mm, spring return, unmarked, 1NC
XB5FA42
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5FA42
Push button flush mounted, Harmony XB5, plastic, red, 30mm, spring return, unmarked, 1NC
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
This flush mounted pushbutton is a part of the Harmony XB5 platic range and is a complete product.|The mounting diameter is 30.5 mm.|It has no marking. Customized marking option through web customization tool in Schneider Electric website is available.|Improved ergonomics and aesthetics due to flush mount design.|The contact type is 1NC slow break and the connection terminal is screw clamp.|The operator mechanism is spring return, and the push mechanism is flush push.|The shape of the head is round and red. The bezel and the fixing collar is plastic. The weight of this pushbutton is 37 grams, height is 42 mm, and width is 36.6 mm.The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications.|With IP66, 67, 69, and 69K, type 13 and 4X, IK03, protection against solid objects, dust, water, and shock is achieved. It is certified with EN/IEC, CE marking, UL, CSA, JIS, NEMA, and marine approvals.|Accessories to be ordered separately are available to facilitate the installation.|The packaging includes 1 unit of this pushbutton.|It can be easily installed to a panel cut out with the help of a cross head screwdriver.|Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring.|
Product Details
Contacts Type and Composition | 1 NC |
---|---|
Device Short Name | XB5F |
Mounting Diameter | 30.5 mm |
Product Compatibility | ZBYF2101#|#ZBYF4101#|#ZBYF6101#|#ZBYF6102#|#ZBZF32#|#ZBZF33#|#ZB4FBZ007 |
Product or Component Type | push-button |
Range of Product | Harmony XB5 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 |
Bezel Material | plastic#|#dark grey plastic |
Contact Operation | slow-break |
Fixing Collar Material | plastic |
Head Type | built-in-flush |
Operator Profile | red flush, unmarked |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Type of Operator | spring return |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review