Push button flush mounted, Harmony XB5, plastic, green, 30mm, spring return, unmarked, 1NO

XB5FA31
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This flush mounted pushbutton is a part of the Harmony XB5 platic range and is a complete product.|The mounting diameter is 30.5 mm.|It has no marking. Customized marking option through web customization tool in Schneider Electric website is available.|Improved ergonomics and aesthetics due to flush mount design.|The contact type is 1NO slow break and the connection terminal is screw clamp.|The operator mechanism is spring return, and the push mechanism is flush push.|The shape of the head is round and green. The bezel and the fixing collar is plastic. The weight of this pushbutton is 37 grams, height is 42 mm, and width is 36.6 mm.The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications.|With IP66, 67, 69, and 69K, type 13 and 4X, IK03, protection against solid objects, dust, water, and shock is achieved. It is certified with EN/IEC, CE marking, UL, CSA, JIS, NEMA, and marine approvals.|Accessories to be ordered separately are available to facilitate the installation.|The packaging includes 1 unit of this pushbutton.|It can be easily installed to a panel cut out with the help of a cross head screwdriver.|Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring.|

Product Details

Contacts Type and Composition 1 NO
Device Short Name XB5F
Mounting Diameter 30.5 mm
Product Compatibility ZBYF2101#|#ZBYF4101#|#ZBYF6101#|#ZBYF6102#|#ZBZF32#|#ZBZF33#|#ZB4FBZ007
Product or Component Type push-button
Range of Product Harmony XB5
Connections - Terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1
Bezel Material plastic#|#dark grey plastic
Contact Operation slow-break
Fixing Collar Material plastic
Head Type built-in-flush
Operator Profile green flush, unmarked
Sale Per Indivisible Quantity 1
Shape of Signaling Unit Head round
Type of Operator spring return

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Push button flush mounted, Harmony XB5, plastic, green, 30mm, spring return, unmarked, 1NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.