
pump control relay RM35-BA - range 1..10 A
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Harmony RM35-BA control relay allows monitoring of pump control. This modular pump control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 5 A |
---|---|
[uc] Control Circuit Voltage | 208...480 V |
[ui] Rated Insulation Voltage | 400 V conforming to IEC 60664-1 |
[us] Rated Supply Voltage | 208...480 V AC 3 phases |
Ambient Air Temperature for Operation | -20-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | RM3 |
Contacts Type and Composition | 1 C/O |
Dielectric Strength | 2 kV AC 50 Hz (shock wave 4 kV) |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
Height | 8.0 cm |
Hysteresis | 5-5 % of threshold |
Ip Degree of Protection | IP20 (terminals) conforming to IEC 60529 |
Marking | CE : EMC 89/336/EEC |
Maximum Power Consumption in Va | 5 VA AC , 5 VA AC |
Mechanical Durability | 30000000 cycles |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Operating Position | any position |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Product Certifications | C-Tick |
Product or Component Type | pump control relay |
Product Specific Application | for 3-phase and single-phase pump |
Range of Product | Harmony Control Relays |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Response Time | < 300 ms (in the event of a fault) |
Standards | EN/IEC 60255-6 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Utilisation Category | AC-12 conforming to IEC 60947-5-1 |
Width | 4.6 cm |
Connections - Terminals | screw connectors |
Control Circuit Voltage Limits | - 15 % + 10 % Un |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 500 ms |
Input Current | 11 A permanent at 25 °C E1-L2 terminals |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to 60255-5 |
Maximum Measuring Cycle | 140 ms as true rms value |
Maximum Switching Current | 5 A AC/DC , 5 A AC/DC |
Maximum Switching Voltage | 250 V AC/DC |
Measurement Accuracy | +/- 10 % of the full scale value |
Measurement Error | 1 % by volt over the whole range |
Measurement Range | 208...480 V AC , 208...480 V AC , 1...10 A |
Minimum Switching Current | 10 mA at 5 V DC , 10 mA at 5 V DC , 10 mA at 5 V DC |
Nominal Output Current | 5 A |
Operating Rate | <= 360 operations/hour full load |
Output Contacts | 1 C/O |
Relay Monitored Parameters | overcurrent and undercurrent control|phase sequence on 3-phase supply|phase failure on 3-phase supply |
Relay Name | RM35BA |
Relay Type | pump control relays |
Repeat Accuracy | +/- 1 % for input and measurement circuit |
Reset Time | 2000 ms |
Resistance Across Terminals | 0.01 Ohm at E1-L2 terminals |
Run-up Delay at Power-up | 0.5 s |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Status Led | 1 LED green for power ON |
Supply Frequency | 50/60 Hz +/- 10 % |
Supply Voltage Limits | 183-528 V AC |
Switching Capacity in Va | 1250 VA |
Time Delay Type | adjustable 1...60 s, +/- 10 % Ti on energisation |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1 |
Product specific application | for 3-phase and single-phase pump |
Utilisation category | AC-12 conforming to IEC 60947-5-1 , AC-12 conforming to IEC 60947-5-1 , AC-13 conforming to IEC 60947-5-1 , AC-13 conforming to IEC 60947-5-1 , AC-14 conforming to IEC 60947-5-1 , AC-14 conforming to IEC 60947-5-1 , AC-15 conforming to IEC 60947-5-1 , AC-15 conforming to IEC 60947-5-1 , DC-12 conforming to IEC 60947-5-1 , DC-12 conforming to IEC 60947-5-1 , DC-13 conforming to IEC 60947-5-1 , DC-13 conforming to IEC 60947-5-1 |
Range of Product | Harmony Control Relays |
Time Delay Type | adjustable 1...60 s, +/- 10 % Ti- inhibition time delay upon startup , adjustable 1...60 s, +/- 10 % Ti- inhibition time delay upon startup , adjustable 1...60 s, +/- 10 % Ti- inhibition time delay upon startup , adjustable 1...60 s, +/- 10 % Ti- inhibition time delay upon startup , adjustable 0.1...10 s, +/- 10 % Tt- time delay upon fault , adjustable 0.1...10 s, +/- 10 % Tt- time delay upon fault , adjustable 0.1...10 s, +/- 10 % Tt- time delay upon fault , adjustable 0.1...10 s, +/- 10 % Tt- time delay upon fault |
Length | 9.7 cm |
Activity code | IDSIG |