power and energy meter, GoLogic DM3141, volt, amps and frequency meter, LED, power factor, Class 1.0 without communication
SKU :
METSEGLDM3141NC
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
METSEGLDM3141NC
power and energy meter, GoLogic DM3141, volt, amps and frequency meter, LED, power factor, Class 1.0 without communication
No sellers found for this product.
EGP2,772.00
EGP1,955.10
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
power and energy meter, GoLogic DM3141, volt, amps and frequency meter, LED, power factor, Class 1.0 without communication
EGP2,772.00
EGP1,955.10
- Description
- Specifications
- Reviews
Description
Overview
| Device Short Name | GLDM3140 LED |
|---|---|
| Product or Component Type | VAF PF meter |
| Range | Go Series |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Device Short Name | GLDM3140 LED |
|---|---|
| Product or Component Type | VAF PF meter |
| Range | Go Series |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account