
Plug-in kit, ComPact NSX100/160/250, 3 poles
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This is a plug-in kit for 3 poles Compact NSX 100/160/250 fixed circuit breakers. A plug-in configuration is made by adding a plug-in kit to a fixed Compact NSX device. This kit includes a plug-in base (LV429266), 3 power connections (LV429268), 2 short terminal shields (LV429515) and a safety trip interlock (LV429270). A plug-in configuration allows to install or extract rapidly and easily the circuit breaker from its base. This operation can be done without connecting or disconnecting the power circuit.
Product Details
Accessory / Separate Part Category | mounting accessory |
---|---|
Mounting Mode | plug-in |
Product or Component Type | plug-in kit |
Range | ComPact |
Range Compatibility | ComPact NSX100 |
Earth-leakage Protection | without |
Poles Description | 3P |
[in] Rated Current | 250 A |