calcActive())">
Plain mounting plate H400xW300mm made of galvanised sheet steel
NSYMM43
EGP751.25
EGP495.83
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

NSYMM43
Plain mounting plate H400xW300mm made of galvanised sheet steel
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Plain mounting plate H400xW300mm made of galvanised sheet steel
EGP751.25
EGP495.83
الوصف
Plain mounting plate for PanelSeT CRN, S3D and S3X, and Thalassa PLM.|Multi purpose accessory of dimensions 350 x 250 mm, suitable for enclosures 400 x 300 mm (height x width).|Made in galvanized steel.|It can withstand loads up to 250 kg/m2 in PanelSeT enclosures and 150 kg/m2 in Thalassa PLM.|Directly fixed on backstuds of the enclosure or on step slides (to be ordered separatelly).|It can be installed turned 90 degrees.|Reversible dimensions is Can be installed in enclosure with inverted dimensions.
Product Details
Accessory / Separate Part Category | mounting accessory |
---|---|
Device Application | multi-purpose |
Enclosure Nominal Dimensions | - H: 400 mm W: 300 mm , - H: 300 mm W: 400 mm |
Material | galvanised steel |
Mounting Location | step slide#|#direct fixing on backstuds |
Mounting Plate Description | plain |
Product or Component Type | mounting plate |
Quantity Per Set | set of 1 |
Range | PanelSeT |
Range Compatibility | PanelSeT PanelSeT S3D , PanelSeT PanelSeT CRN , Thalassa Thalassa PLM |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account