Plain cable gland plate, PanelSeT SFN, PanelSeT SF, for electrical enclosure W1200 D600mm, fixed by clips
SKU :
NSYEC126
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
NSYEC126
Plain cable gland plate, PanelSeT SFN, PanelSeT SF, for electrical enclosure W1200 D600mm, fixed by clips
No sellers found for this product.
EGP6,482.50
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Plain cable gland plate, PanelSeT SFN, PanelSeT SF, for electrical enclosure W1200 D600mm, fixed by clips
EGP6,482.50
- Description
- Specifications
- Reviews
Description
Overview
| Accessory / Separate Part Category | cable management accessory |
|---|---|
| Cable Entry | plain |
| Cable Gland Type | standard |
| Device Application | multi-purpose |
| Device Composition | fixing elements , 1 plate |
| Material | galvanised steel |
| Mounting Location | enclosure bottom |
| Product or Component Type | cable gland plate |
| Quantity Per Set | set of 1 |
| Range | PanelSeT |
| Range Compatibility | PanelSeT PanelSeT SF |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Accessory / Separate Part Category | cable management accessory |
|---|---|
| Cable Entry | plain |
| Cable Gland Type | standard |
| Device Application | multi-purpose |
| Device Composition | fixing elements , 1 plate |
| Material | galvanised steel |
| Mounting Location | enclosure bottom |
| Product or Component Type | cable gland plate |
| Quantity Per Set | set of 1 |
| Range | PanelSeT |
| Range Compatibility | PanelSeT PanelSeT SF |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account