Pilot light, Harmony XB4,metal, blue, 22mm, universal LED, plain lens, 110...120V AC

XB4BVG6
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Harmony XB4 plain lens modular blue pilot light is supplied with 110V to 120V AC, uses a universal LED.|It has a metal bezel.|This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections.|It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination.|It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

Product Details

[us] Rated Supply Voltage 110...120 V AC 50/60 Hz
Bulb Base integral LED
Device Short Name XB4
Height 8.800 cm
Mounting Diameter 22.5 mm
Product or Component Type pilot light
Range of Product Harmony XB4
Width 3.400 cm
Bezel Material chromium plated metal
Fixing Collar Material zamak
Head Type standard
Light Source universal LED
Light Source Colour blue
Operator Additional Information with plain lens
Sale Per Indivisible Quantity 1
Shape of Signaling Unit Head round
Cap/operator or Lens Colour blue
Range of Product Harmony XB4
Length 5.400 cm
Activity code IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Pilot light, Harmony XB4,metal, blue, 22mm, universal LED, plain lens, 110...120V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.