calcActive())">
Pilot light, Harmony XB4, incandescent light, orange, 22mm, with plain lens, BA9s bulb, 230...240V
XB4BV45
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BV45
Pilot light, Harmony XB4, incandescent light, orange, 22mm, with plain lens, BA9s bulb, 230...240V
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
This Harmony XB4 plain lens modular orange pilot light is supplied with 230V to 240V AC/DC, uses BA9s base.|It has a metal bezel.|This pilot light, designed to last without maintenance for a bright indicator of process and machine operations, is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections.|It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base illumination.|It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments.
Product Details
[us] Rated Supply Voltage | 230...240 V AC at 50/60 Hz |
---|---|
Bulb Base | BA 9s |
Device Short Name | XB4 |
Mounting Diameter | 22.5 mm |
Product or Component Type | pilot light |
Range of Product | Harmony XB4 |
Bezel Material | chromium plated metal |
Fixing Collar Material | zamak |
Head Type | standard |
Light Block Supply | via integral transformer 1.2 VA 6 V |
Light Source | incandescent |
Operator Additional Information | with plain lens |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Cap/operator or Lens Colour | orange |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review