Pendant control station, plastic, yellow, 4 push buttons

XACA471
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XAC, pendant station is ideal to control single speed hoisting applications. This pistol grip shaped pendant control station is ideal for direct control with heavy work gloves of mechanical handling applications such as overhead cranes, tower cranes, fixed hoists and beam hoists. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a solid rubber grommet junction with cable, for maximum water tightness. Its ergonomic pistol grip allows single handed control of your hoist and crane.

Product Details

[ui] Rated Insulation Voltage 600 V (pollution degree 3)
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947-1
Ambient Air Temperature for Operation -25-70 °C
Ambient Air Temperature for Storage -40-70 °C
Cable Entry rubber sleeve with stepped entry 8-26 mm
Device Short Name XACA
Enclosure Type complete ready for use
Height 8.500 cm
Ik Degree of Protection IK08 conforming to EN 50102
Ip Degree of Protection IP65 conforming to IEC 60529
Mechanical Durability 1000000 cycles
Net Weight 0.625 kg
Overvoltage Category class II conforming to IEC 61140
Product Certifications CCC
Product Compatibility ZB2BE101 for each direction
Product or Component Type pendant control station
Range of Product Harmony XAC
Standards CSA C22.2 No 14
Width 9.000 cm
Connections - Terminals screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end
[ithe] Conventional Enclosed Thermal Current 10 A
Contact Code Designation A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A
Contact Operation slow-break
Control Button Type first push-button 1 NO raise, slow
Control Station Application control of single speed hoist motor
Control Station Colour yellow
Control Station Composition 4 push-buttons
Control Station Type double insulated
Electrical Circuit Type control circuit
Enclosure Material polypropylene
Maximum Resistance Across Terminals 25 MOhm
Mechanical Interlocking with mechanical interlocking between pairs
Operating Force 10-10 N push-button
Protective Treatment TH
Rated Operational Power in w 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
Shock Resistance 100 gn conforming to IEC 60068-2-27
Short-circuit Protection 10 A fuse protection by cartridge fuse type gG
Terminal Identifier (13-14)NO
Vibration Resistance 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6
Terminals Description Iso N°1 (13-14)NO
Range of Product Harmony XAC
Length 44.500 cm
Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Pendant control station, plastic, yellow, 4 push buttons
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.