PanelSeT SM compact enclosure without mounting plate - 2000x1600x400 mm

NSYSM2016402D
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

PanelSeT SM is a multi-purpose low-carbon steel compact monobloc floor-standing enclosure designed for use in harsh environments.|It has a nominal height, width and depth of 2000mm, 1600mm and 400mm respectively.|The enclosure is made in grey color (RAL7035) with an epoxy-polyester powder surface finish and the handle is made in black color (RAL9005)|It consists of one body, two plain doors, one cable gland plate with one entry and four mounting plate brackets.|The doors can be opened up to 120°, allowing easy access to the equipment inside.|The enclosure has a four-point lock with a handle with 5mm double-bar insert.|The doors and the mounting plate brackets can be removed for maintenance purposes.|It is certified by BV and UL and marine certified by DNV.|This enclosure has IP55 ingress protection rating against dust and water and IK10 impact protectoin rating.|It is certified by BV, UL and DNV and complies with IEC 62208 standards|

Product Details

Seller Information

Documents

Reviews