PanelSeT SM compact enclosure without mounting plate - 2000x1200x500 mm

NSYSM2012502D
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

PanelSeT SM is a multi-purpose low-carbon steel compact monobloc floor-standing enclosure designed for use in harsh environments.|It has a nominal height, width and depth of 2000mm, 1200mm and 500mm respectively.|The enclosure is made in grey color (RAL7035) with an epoxy-polyester powder surface finish and the handle is made in black color (RAL9005)|It consists of one body, two plain doors, one cable gland plate with one entry and four mounting plate brackets.|The doors can be opened up to 120°, allowing easy access to the equipment inside.|The enclosure has a four-point lock with a handle with 5mm double-bar insert.|The doors and the mounting plate brackets can be removed for maintenance purposes.|It is certified by BV and UL and marine certified by DNV.|This enclosure has IP55 ingress protection rating against dust and water and IK10 impact protectoin rating.

Product Details

Device Application multi-purpose
Device Composition 1 body , 2 door , 2 cable gland plate , 1 locking system with handle: door , 1 blocking system: left door , 4 mounting plate bracket
Enclosure Nominal Depth 500 mm
Enclosure Nominal Height 2000 mm
Enclosure Nominal Width 1200 mm
Installation Accessory Type floor-standing
Product or Component Type compact enclosure
Range PanelSeT
Removable Parts door by screws hinge , mounting plate bracket by screws

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: PanelSeT SM compact enclosure without mounting plate - 2000x1200x500 mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.