calcActive())">
PanelSeT SM compact enclosure without mounting plate - 1800x800x600 mm
NSYSM18860
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSM18860
PanelSeT SM compact enclosure without mounting plate - 1800x800x600 mm
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
PanelSeT SM is a multi-purpose low-carbon steel compact monobloc floor-standing enclosure designed for use in harsh environments.|It has a nominal height, width and depth of 1800mm, 800mm and 600mm respectively.|The enclosure is made in grey color (RAL7035) with an epoxy-polyester powder surface finish and the handle is made in black color (RAL9005)|It consists of one body, one plain door, one cable gland plate with one entry and four mounting plate brackets.|The door can be opened up to 120°, allowing easy access to the equipment inside.|The enclosure has a four-point lock with a handle with 5mm double-bar insert.|The door and the mounting plate brackets can be removed for maintenance purposes.|It is certified by BV and UL and marine certified by DNV.|This enclosure has IP55 ingress protection rating against dust and water and IK10 impact protectoin rating.
Product Details
Device Application | multi-purpose |
---|---|
Device Composition | 1 body , 1 cable gland plate , 1 locking system with handle: door , 4 mounting plate bracket , 1 door |
Enclosure Nominal Depth | 600 mm |
Enclosure Nominal Height | 1800 mm |
Enclosure Nominal Width | 800 mm |
Installation Accessory Type | floor-standing |
Product or Component Type | compact enclosure |
Range | PanelSeT |
Removable Parts | door by screws hinge , mounting plate bracket by screws |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review