PanelSeT CRN plain door w/o mount.plate. H1000xW600xD250 IP66 IK10 RAL7035..

NSYCRN106250
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

ThePanelSeT CRN enclosure is a multi-purpose wall-mounting device designed for harsh environments It has a nominal height, width, and depth of 1000mm, 600mm, and 250mm, respectively It is made from steel and is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door, and a lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes It has a net weight of 26,6kg and is certified by UL, cUL, and DNV-GL standards The enclosure is rated IK10 (IEC62262) and IP66 (IEC60529) for high impact and dust/water resistance The back is welded with double profile forming a protected sealed area and the sides are made from a single folded section The enclosure is accessible for operation from the front

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: PanelSeT CRN plain door w/o mount.plate. H1000xW600xD250 IP66 IK10 RAL7035..
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.