
panel mounted USB 3.0 port - Ø22 mm - for USB interface jack type A
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
panel mounted USB 3.0 port - Ø22 mm - for USB interface jack type A
Description
This Harmony XB5, panel mounted USB port enables connection to your machine of USB devices. This panel mounted USB port provides a simple way to connect to your machine through standardized connectors, without opening the control cabinet doorIt is easily installed into standard 22mm diameter cut-outs. It provides an easily and safely access to your machine automation and controllers via a port on the door of the control cabinet. It is easily installed into standard 22mm diameter cut-outs.
Product Details
Ambient Air Temperature for Operation | -40-70 °C |
---|---|
Ambient Air Temperature for Storage | -40-70 °C |
Depth | 44 mm |
Device Short Name | XB5P |
Height | 28 mm |
Ip Degree of Protection | IP20 front: conforming to IEC 60529 |
Mounting Diameter | 22 mm |
Net Weight | 0.0169 kg |
Product Certifications | CSA |
Product or Component Type | panel mounted USB port |
Range of Product | Harmony XB5 |
Standards | USB 3.0 |
thickness | 6-6 mm without protection cover |
Tightening Torque | 1.5 N.m |
Width | 28 mm |
Bezel Material | plastic |
Fixing Collar Material | plastic |
Integrated Connection Type | USB 3.0 type A |
Minimum Number of Matings | 1500 cycles |
Sale Per Indivisible Quantity | 1 |
Shock Resistance | 30 gn 11 ms 3 chocks in each direction X, Y and Z |
Vibration Resistance | 5.35 gn15 min per axis |