calcPageSize())"
/>
Further offers for this product
No sellers found for this product.
Excl. Tax
Panel mounted timer monofunction, plastic, Ø22, time delay 0.5...10 s, 100…240 V AC/DC
- Description
- Specifications
- Reviews
Description
This Harmony XB5, monolithic analog timer can be set for timing intervals between 0.5 to 10 seconds and is supplied with a 100V to 240V AC/DC input. This analog timer provides visual timing of your processes. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It provides highly visible timing of machine processes, ensuring accuracy and consistency of operation.
Overview
| [ui] Rated Insulation Voltage | 250 V conforming to EN 60947-1 |
|---|---|
| [uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN 60947-1 |
| [us] Rated Supply Voltage | 110...230 V |
| Ambient Air Temperature for Operation | -20-60 °C |
| Ambient Air Temperature for Storage | -20-80 °C |
| Diameter | 29 mm |
| Dielectric Strength | 1500 V conforming to EN/IEC 61812-1 |
| Electromagnetic Compatibility | electrostatic discharge 6 kV level 3 conforming to IEC 61000-4-2 |
| Height | 62 mm |
| Ip Degree of Protection | IP65 front: conforming to IEC 60529 |
| Mounting Diameter | 22 mm |
| Net Weight | 0.027 kg |
| Overvoltage Category | class 3 conforming to IEC 60536 |
| Pollution Degree | 3 conforming to IEC 60664-1 |
| Power Consumption in w | 1 W |
| Product Certifications | CE |
| Product or Component Type | timer |
| Protection Type | overvoltage protection |
| Range of Product | Harmony XB5 |
| Standards | EN/IEC 61812-1 |
| thickness | 1-6 mm |
| Tightening Torque | 0.5 N.m |
| Time Delay Range | 0.5...10 s |
| Connections - Terminals | screw terminals 1 x 4 mm² conforming to EN/IEC 60947-1 |
| Bezel Material | plastic |
| Device Presentation | monolithic product |
| Disturbance Radiated/conducted | class B conforming to EN 50022 |
| Fixing Collar Material | plastic |
| Immunity to Radioelectric Fields | 10 V level 3 conforming to EN/IEC 61000-4-6 |
| Local Signalling | LED green, steady for timing in progress |
| Maximum Residual Current | 5 mA |
| Maximum Voltage Drop | 5 V |
| Minimum Switching Current | 10 mA |
| Output Short-circuit Protection | no |
| Output Type | thyristor |
| Power Consumption in Va | 1.5 VA |
| Repeat Accuracy | +/- 0.5 % |
| Reset Time | 30 ms after time delay on de-energisation |
| Resistance to Electromagnetic Fields | 10 V/m 80 MHz...1 GHz level 3 conforming to IEC 61000-4-3 |
| Resistance to Fast Transients | 2 kV class level 3 conforming to IEC 61000-4-4 |
| Sale Per Indivisible Quantity | 1 |
| Setting Accuracy of Time Delay | +/- 10 % of full scale at 25 °C conforming to EN/IEC 61812-1 |
| Shape of Signaling Unit Head | round |
| Shock Resistance | +/- 15 gn for 11 ms (6 shocks on each axis) conforming to IEC 60068-2-27 |
| Supply Voltage Limits | 93.5-253 V AC/DC |
| Surge Withstand | 2 kV, level 3 conforming to IEC 61000-4-5 |
| Temperature Drift | +/- 0.05 %/°C |
| Temporary Permissible Current | 10 A for 0.01 s |
| Time Delay Type | A |
| Vibration Resistance | 0.15 mm (f= 10-60 Hz) conforming to IEC 60068-2-6 |
| Voltage Drift | +/- 0.2 %/V |
Reviews
Description
This Harmony XB5, monolithic analog timer can be set for timing intervals between 0.5 to 10 seconds and is supplied with a 100V to 240V AC/DC input. This analog timer provides visual timing of your processes. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It provides highly visible timing of machine processes, ensuring accuracy and consistency of operation.
Overview
| [ui] Rated Insulation Voltage | 250 V conforming to EN 60947-1 |
|---|---|
| [uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN 60947-1 |
| [us] Rated Supply Voltage | 110...230 V |
| Ambient Air Temperature for Operation | -20-60 °C |
| Ambient Air Temperature for Storage | -20-80 °C |
| Diameter | 29 mm |
| Dielectric Strength | 1500 V conforming to EN/IEC 61812-1 |
| Electromagnetic Compatibility | electrostatic discharge 6 kV level 3 conforming to IEC 61000-4-2 |
| Height | 62 mm |
| Ip Degree of Protection | IP65 front: conforming to IEC 60529 |
| Mounting Diameter | 22 mm |
| Net Weight | 0.027 kg |
| Overvoltage Category | class 3 conforming to IEC 60536 |
| Pollution Degree | 3 conforming to IEC 60664-1 |
| Power Consumption in w | 1 W |
| Product Certifications | CE |
| Product or Component Type | timer |
| Protection Type | overvoltage protection |
| Range of Product | Harmony XB5 |
| Standards | EN/IEC 61812-1 |
| thickness | 1-6 mm |
| Tightening Torque | 0.5 N.m |
| Time Delay Range | 0.5...10 s |
| Connections - Terminals | screw terminals 1 x 4 mm² conforming to EN/IEC 60947-1 |
| Bezel Material | plastic |
| Device Presentation | monolithic product |
| Disturbance Radiated/conducted | class B conforming to EN 50022 |
| Fixing Collar Material | plastic |
| Immunity to Radioelectric Fields | 10 V level 3 conforming to EN/IEC 61000-4-6 |
| Local Signalling | LED green, steady for timing in progress |
| Maximum Residual Current | 5 mA |
| Maximum Voltage Drop | 5 V |
| Minimum Switching Current | 10 mA |
| Output Short-circuit Protection | no |
| Output Type | thyristor |
| Power Consumption in Va | 1.5 VA |
| Repeat Accuracy | +/- 0.5 % |
| Reset Time | 30 ms after time delay on de-energisation |
| Resistance to Electromagnetic Fields | 10 V/m 80 MHz...1 GHz level 3 conforming to IEC 61000-4-3 |
| Resistance to Fast Transients | 2 kV class level 3 conforming to IEC 61000-4-4 |
| Sale Per Indivisible Quantity | 1 |
| Setting Accuracy of Time Delay | +/- 10 % of full scale at 25 °C conforming to EN/IEC 61812-1 |
| Shape of Signaling Unit Head | round |
| Shock Resistance | +/- 15 gn for 11 ms (6 shocks on each axis) conforming to IEC 60068-2-27 |
| Supply Voltage Limits | 93.5-253 V AC/DC |
| Surge Withstand | 2 kV, level 3 conforming to IEC 61000-4-5 |
| Temperature Drift | +/- 0.05 %/°C |
| Temporary Permissible Current | 10 A for 0.01 s |
| Time Delay Type | A |
| Vibration Resistance | 0.15 mm (f= 10-60 Hz) conforming to IEC 60068-2-6 |
| Voltage Drift | +/- 0.2 %/V |