
calcActive())">
OV OR UV RELAY 1..100V 24-240VAC/DC 2C/O
RM35UA12MW
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
RM35UA12MW
OV OR UV RELAY 1..100V 24-240VAC/DC 2C/O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
OV OR UV RELAY 1..100V 24-240VAC/DC 2C/O
Product Details
Contacts Type and Composition | 2 C/O |
---|---|
Height | 4.5 cm |
Product or Component Type | voltage control relay |
Range of Product | Harmony Control Relays |
Width | 7.8 cm |
Measurement Range | 1...100 V AC/DC |
Relay Monitored Parameters | overvoltage or undervoltage detection |
Relay Name | RM35UA |
Relay Type | multifunction voltage control relay |
Switching Capacity in Va | 1250 VA |
Time Delay Type | adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault |
Range of Product | Harmony Control Relays |
Time Delay Type | adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault |
Length | 9.5 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review