calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
New Unica - Two-way switch 10A screwless 1module beige
- Description
- Specifications
- Reviews
Description
Schneider Electric New Unica switch NU31344 is a mechanism in color beige. This is a 1-pole 2-way switch. The device's fixing mode is clip-in. Its rated current is 1AX. It is 22.5 mm in width, It is 45 mm in height, and 34.25 mm in depth with an embedding depth of 21.15 mm. The surface finish is glossy, delivering an elegant and high-end feeling to a room. The IP rating of this device is IP21D which is very high. This switch has screwless terminals connection terminals. The switch is made of Cu.Zn37, PBT (polybutylene terephthalate) GF3, PC (polycarbonate) GF1 FR, thermoplastic ABS-UV stabilized, making it resistant and durable. This switch is AENOR, CE, EAC, NF certified. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Overview
| Activity code | HDCWD |
|---|---|
| Range | New Unica |
| [ue] Rated Operational Voltage | 250 V |
| Actuator | rocker |
| Ambient Air Temperature for Operation | -5-40 °C |
| Ambient Air Temperature for Storage | -5-50 °C |
| Cable Cross Section | 0-2.5 mm² rigid cable |
| Colour Tint | beige (RAL 1013) |
| Condition of Use | indoor |
| Depth | 34.25 mm |
| Device Application | light control |
| Device Presentation | mechanism |
| Dielectric Strength | 2000 V |
| Electrical Durability | 20000 cycles, cos phi = 0.6 |
| Embedding Depth | 21.15 mm |
| Environmental Characteristic | oil |
| Fixing Mode | clip-in |
| Height | 45 mm |
| Ik Degree of Protection | IK04 |
| Insulation Resistance | > 5 MOhm at 500 V |
| Ip Degree of Protection | IP4X |
| Main Colour Tint | beige |
| Main Material | thermoplastic ABS-UV stabilised |
| Marking | without marking |
| Material | thermoplastic ABS-UV stabilised: mechanism rocker |
| Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
| Net Weight | 0.0163 kg |
| Network Frequency | 50/60 Hz |
| Network Type | AC |
| Number of Modules | 1 module |
| Number of Rocker | 1 |
| Opening Distance | > 3 mm |
| Product Certifications | CE |
| Product or Component Type | switch |
| Range of Product | New Unica |
| Rated Current | 10 AX |
| Resistance to Chemical Agents | resistant to alcohol (70 %) |
| Standards | EN 60669-1 |
| Surface Finish | glossy |
| Surface Treatment | untreated |
| Switch Function | 1-pole 2-way |
| Targeted Channel | professional |
| Technology Type | electromechanical |
| Type of Packing | flow-pack |
| Width | 22.5 mm |
| Connections - Terminals | screwless terminals |
Reviews
Description
Schneider Electric New Unica switch NU31344 is a mechanism in color beige. This is a 1-pole 2-way switch. The device's fixing mode is clip-in. Its rated current is 1AX. It is 22.5 mm in width, It is 45 mm in height, and 34.25 mm in depth with an embedding depth of 21.15 mm. The surface finish is glossy, delivering an elegant and high-end feeling to a room. The IP rating of this device is IP21D which is very high. This switch has screwless terminals connection terminals. The switch is made of Cu.Zn37, PBT (polybutylene terephthalate) GF3, PC (polycarbonate) GF1 FR, thermoplastic ABS-UV stabilized, making it resistant and durable. This switch is AENOR, CE, EAC, NF certified. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Overview
| Activity code | HDCWD |
|---|---|
| Range | New Unica |
| [ue] Rated Operational Voltage | 250 V |
| Actuator | rocker |
| Ambient Air Temperature for Operation | -5-40 °C |
| Ambient Air Temperature for Storage | -5-50 °C |
| Cable Cross Section | 0-2.5 mm² rigid cable |
| Colour Tint | beige (RAL 1013) |
| Condition of Use | indoor |
| Depth | 34.25 mm |
| Device Application | light control |
| Device Presentation | mechanism |
| Dielectric Strength | 2000 V |
| Electrical Durability | 20000 cycles, cos phi = 0.6 |
| Embedding Depth | 21.15 mm |
| Environmental Characteristic | oil |
| Fixing Mode | clip-in |
| Height | 45 mm |
| Ik Degree of Protection | IK04 |
| Insulation Resistance | > 5 MOhm at 500 V |
| Ip Degree of Protection | IP4X |
| Main Colour Tint | beige |
| Main Material | thermoplastic ABS-UV stabilised |
| Marking | without marking |
| Material | thermoplastic ABS-UV stabilised: mechanism rocker |
| Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
| Net Weight | 0.0163 kg |
| Network Frequency | 50/60 Hz |
| Network Type | AC |
| Number of Modules | 1 module |
| Number of Rocker | 1 |
| Opening Distance | > 3 mm |
| Product Certifications | CE |
| Product or Component Type | switch |
| Range of Product | New Unica |
| Rated Current | 10 AX |
| Resistance to Chemical Agents | resistant to alcohol (70 %) |
| Standards | EN 60669-1 |
| Surface Finish | glossy |
| Surface Treatment | untreated |
| Switch Function | 1-pole 2-way |
| Targeted Channel | professional |
| Technology Type | electromechanical |
| Type of Packing | flow-pack |
| Width | 22.5 mm |
| Connections - Terminals | screwless terminals |