
New Unica - TV - male - individual - 1 m - anthracite
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
New Unica - TV - male - individual - 1 m - anthracite
Description
Schneider Electric New Unica TV socket NU346154 is a mechanism in color anthracite with 1 module. The TV socket type is individual, and the TV connector is male IEC 9.52 mm type. Its matching mounting box can be recessed into the surface of the wall with flush type. It is 22.5 mm in width, 45 mm in height, and 35.5 mm in depth. It reaches IP2 degree of protection too. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. What's more, it well satisfied the standard of CE. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -25-55 °C |
Colour Tint | anthracite (RAL 7021) |
Dc Current Flow | yes |
Depth | 35.5 mm |
Device Application | communication |
Device Mounting | flush |
Device Presentation | mechanism |
Embedding Depth | 35.5 mm |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Main Colour Tint | anthracite |
Market Segment | residential |
Marking | without marking |
Material | thermoplastic ABS-UV stabilised: central plate |
Number of Modules | 1 module |
Path Attenuation | 1.5 dB TV signal |
Product or Component Type | TV socket |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | CE |
Surface Finish | painted powder coated |
Targeted Channel | professional |
Tv Connector | male IEC 9.52 mm |
Tv Socket Type | individual |
Width | 22.5 mm |