
calcActive())">
New Unica - electronic doorbell - 2 modules - aluminium
NU378630
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU378630
New Unica - electronic doorbell - 2 modules - aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
New Unica - electronic doorbell - 2 modules - aluminium
Product Details
Range | New Unica |
---|---|
[ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
Acoustic Level | 70 dB/1m |
Ambient Air Temperature for Operation | 15-30 °C |
Ambient Air Temperature for Storage | 0-35 °C |
Cable Cross Section | 0.75-1.5 mm² flexible cable |
Colour Tint | aluminium |
Connected Auxiliaries | 3 indicator lights connected in parallel |
Current Consumption | 14 mA |
Depth | 50 mm |
Device Application | signalling |
Device Mounting | flush |
Device Presentation | mechanism |
Directives | 2014/35/EU - low voltage directive |
Embedding Depth | 31 mm |
Fixing Mode | screws or claws |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP20 |
Material | thermoplastic ABS-UV stabilised: mechanism rocker |
Net Weight | 0.046 kg |
Number of Modules | 2 modules |
Product or Component Type | electronic doorbell |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 62080 |
Targeted Channel | professional |
Type of Setting | 5 programmable melodies |
Width | 45 mm |
Connections - Terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account