New Unica - Double USB Quick Charge A+C - 18W

NU301954
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric New Unica USB charger NU301954 is a mechanism with fixing frame in color anthracite with 2 terminals. Its power consumption is 0.1 W. And the nominal output power of this USB charger is 18 W, Its output current is 2.4 A. 100...240V is the rated operational voltage. With overcurrent, overheating, overvoltage, short-circuit, surge protection type, this USB charger concerns your safety. Its fixing mode is clip-in. It is 95 mm in width, 95 mm in height, 77 mm in depth, with an embedding depth of 32 mm. The service life of this USB charger is 30000 hours, which makes it as reliable as possible. Besides, the IP rating of this device is IP20. The USB charger is made of plastic, making it as resistant as possible. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Range New Unica
Condition of Use indoor
Device Presentation mechanism
Product or Component Type USB charger

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: New Unica - Double USB Quick Charge A+C - 18W
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.