
New Unica - cover frame - 1 gang - 2 modules - white
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
New Unica - cover frame - 1 gang - 2 modules - white
Description
Schneider Electric New Unica cover frame NU21218 is in color white Being made of thermoplastic ABS-UV stabilised material, this cover frame is quite reliable and resistant. This cover frame has 1 gang Besides, it reaches IK4 protection level, which can help protect against impact. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid. This cover frame is SVHC (substances of very high concern) free too. This cover frame belongs to Unica Studio aesthetic group. What's more, it well satisfied the standard of IEC 6669-1, IEC 6884-1. It is 12 mm in width. 85 mm in height. 1 mm in depth. Besides it is halogen free halogen free, which is good for your health. With 1 x 2 modules. The fixing mode of this device is clip-in. And the product weighs .19 kg. New Unica features innovative functions to carry the range into the smart homes of the future. Welcome to the new Unica – irresistible, beautiful,and innovative.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Aesthetic Name | Unica Studio |
Colour Tint | white (RAL 9003) |
Depth | 10 mm |
Device Application | mounting |
Fixing Mode | clip-in |
Height | 85 mm |
Ik Degree of Protection | IK04 |
Installation Direction | horizontal |
Ip Degree of Protection | IP21D |
Main Colour Tint | white |
Material | thermoplastic ABS-UV stabilised: cover frame |
Net Weight | 0.019 kg |
Number of Gangs | 1 gang |
Number of Modules | 2 modules |
Product or Component Type | cover frame |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60884-1 |
Targeted Channel | professional |
Type of Frame | single |
Width | 120 mm |