
New Unica - 2 x blind cover - 1/2 module - anthracite
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
New Unica - 2 x blind cover - 1/2 module - anthracite
Description
Schneider Electric New Unica blind cover NU986454 is a central plate in color anthracite with 1/2 module. The fixing mode of this device is clip-in. The surface finish is matt, gaining extra point for your interior design. It reaches IP2 degree of protection too. The blind cover is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. This blind cover is SVHC (substances of very high concern) free too. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Accessory / Separate Part Category | installation accessory |
Colour Tint | anthracite (RAL 7021) |
Device Presentation | cover plate |
Fixing Mode | clip-in |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP20 |
Main Colour Tint | anthracite |
Material | thermoplastic ABS-UV stabilised: centre plate |
Number of Modules | 1/2 module |
Product or Component Type | blind cover |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Surface Finish | matt |
Targeted Channel | professional |
Type of Packing | flow-pack |
Product Hover Image | no_selection |