New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP21D - anth

NU303754
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric New Unica socket-outlet NU33754 is a mechanism in color anthracite. The outlet pole configuration of this socket-outlet is 2P + E with shutters, ensuring safety protection. And this device is German standard. The dielectric strength level, the voltage that the material this socket-outlet uses can withstand for a given wall thickness before dielectric breakdown, is 2V. Its rated current is 16A. The device's fixing mode is clip-in. It is 45 mm in width, It is 45 mm in height, and 4 mm in depth. With an embedding depth of 3.5 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. It benefits from an elegant matt finishing, constituting an added-value for your interior design. The IP rating of this device is IP21D which is very high. It reaches IK4 protection level, which can help protect against impact. This socket-outlet has screw terminals connection terminals. Being made of Cu.Zn33, Cu.Zn37, PC (polycarbonate) GF1 FR material, this socket-outlet is quite reliable and resistant. This socket-outlet is AENOR, EAC certified. This device is qualified as a green premium product, with minimal use of hazardous substances. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Activity HDCWD
Range New Unica
[ue] Rated Operational Voltage 250 V
Ambient Air Temperature for Operation -5-35 °C
Ambient Air Temperature for Storage -5-50 °C
Cable Cross Section 0-4 mm² cable(s), 2 - cable stiffness: flexible
Colour Tint anthracite (RAL 7021)
Cover Type with shutter
Depth 40 mm
Device Application power supply
Device Mounting flush
Device Presentation mechanism
Dielectric Strength 2000 V
Electrical Durability 10000 cycles, cos phi = 0.8
Embedding Depth 30.5 mm
Environmental Characteristic acetone
Fixing Mode clip-in
Height 45 mm
Ik Degree of Protection IK04
Insulation Resistance > 5 MOhm at 500 V
Ip Degree of Protection IP21D
Main Colour Tint anthracite
Main Material PC (polycarbonate)
Material PC: mechanism cover
Minimum Load Breaking Capacity 100 operations 1.25 In and 1.1 Un, cos phi = 0.6
Net Weight 0.033 kg
Network Frequency 50/60 Hz
Network Type AC
Number of Modules 2 modules
Outlet Poles Configuration 2P + E
Outlet Standard Schuko
Outlet Standard Description side earth
Product Certifications AENOR
Product or Component Type socket-outlet
Quantity Per Set set of 1 flow-pack
Range of Product New Unica
Rated Current 16 A
Resistance to Chemical Agents resistant to alcohol (70 %)
Socket Number 1
Standards IEC 60884-1
Surface Finish painted
Surface Treatment painted
Targeted Channel professional
Width 45 mm
Connections - Terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP21D - anth
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.