
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Mureva lights, LED Floodlight equipped with the latest Led technology and infrared sensor to offer energy efficiency up to 100 lm/W. High light quality with a luminous flux 5000 lm, color temperature 4000 K and a long lifetime of 50000 h without getting hot. Compact design product with a beam angle of 110 degrees, rectangular shape (height 189,4 mm, width 141,4 mm and depth 26,5 mm) and a weight of 1,06 kg. With a high IP rating IP44, it is suitable to be installed in all types of weather conditions, indoor or outdoor. Easy Installation and mounting thanks to the bracket position. It can be hanged and mounted in all types of walls, or to be used on a Tripod. This LED floodlight is optimized for the most cost sensitive applications, helping to ensure highly competitive system lumen per dollar (W) performance. It addresses the stringent efficacy and reliability standards required for modern lighting applications, well suited for both commercial and residential lighting applications.
Product Details
Activity code | HDSPE |
---|---|
Range | Mureva |
Device Application | media device support |
Product Name | floodlight |
Product or Component Type | lamp |
Range of Product | Mureva lights |