
calcActive())">
Mounting box, New Unica, surface, 2x2 modules, white
NU800418
EGP140.40
EGP115.19
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

NU800418
Mounting box, New Unica, surface, 2x2 modules, white
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Mounting box, New Unica, surface, 2x2 modules, white
EGP140.40
EGP115.19
الوصف
Discover Schneider Electric's New Unica mounting box, suitable for residential, commercial, and hotel use. It provides essential support for protecting and directing electrical wiring connections. This mounting box belongs to Unica Studio aesthetic group. It is a box with a rectangular shape and 2 x 2 modules. The device is designed with a 2 gang configuration for efficient installation and use. It comes in 2 x 2 modules. It is a surface mounting device. Besides it is halogen free halogen free, which is good for your health. Installation of the device is easy, allowing splicers for new wire installation. Being made of ABS (acrylonitrile butadiene-styrene) material, this mounting box is quite reliable and resistant. It comes with 2 gangs. Besides, it reaches IK04 protection level, which can help protect against impact. The color of the device is white, and it has a glossy surface finish. This mounting box is SVHC (substances of very high concern) free too. The product complies with the IEC 60669-1, IEC 60884-1 standard. Furthermore, it allows for surface mounting. The dimensions of the product are (W) 174mm x (H) 83mm x (D) 40mm. New Unica is a modular range that offers a wide variety of products and functions with a sleek and timeless aesthetic that integrate well with other installations. It is designed with clever features to be flexible, easy to understand and quick to install, providing convenient solutions for customer requirements.
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account