
calcActive())">
MOUNTING BRACKET, IEC CONTACTORS
LAD311
EGP407.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LAD311
MOUNTING BRACKET, IEC CONTACTORS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MOUNTING BRACKET, IEC CONTACTORS
EGP407.05
Description
TeSys D mounting plate, for motor starter assembly made with a motor circuit breaker GV2 or fuse carrier LS1D32 and a contactor LC1D09-D38. It permits to have a compact motor starter assembly with front faces aligned devices. The plate is to be fixed on 2 x 35mm DIN-rails by clip-on. Other accessories (terminals blocks, busbars, combination blocks) for motor starter assembly are available (to be ordered separately). Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | mounting accessory |
---|---|
Compatibility Code | LAD |
Device Short Name | LAD |
Net Weight | 0.04 kg |
Product Compatibility | LS1D32 |
Product or Component Type | adaptor plate |
Range | TeSys |
Range of Product | TeSys fuse-disconnector |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review