calcPageSize())"
/>
calcActive())">
Motor Management, TeSys T, motor controller, Ethernet/IP, Modbus/TCP, 6 logic inputs, 3 logic outputs, 0.4 to 8A, 24 VDC
LTMR08EBD
EGP2,283,490.44
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LTMR08EBD
Motor Management, TeSys T, motor controller, Ethernet/IP, Modbus/TCP, 6 logic inputs, 3 logic outputs, 0.4 to 8A, 24 VDC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Motor Management, TeSys T, motor controller, Ethernet/IP, Modbus/TCP, 6 logic inputs, 3 logic outputs, 0.4 to 8A, 24 VDC
EGP2,283,490.44
Product Details
| [ui] Rated Insulation Voltage | 690 V conforming to EN/IEC 60947-1 |
|---|---|
| [uimp] Rated Impulse Withstand Voltage | 6 kV current or voltage measurement circuit conforming to EN/IEC 60947-4-1 |
| [us] Rated Supply Voltage | 24 V DC , 24 V DC |
| Ambient Air Temperature for Operation | -20-60 °C |
| Ambient Air Temperature for Storage | -40-80 °C |
| Compatibility Code | LTMR |
| Connection Pitch | 5.08 mm |
| Contacts Type and Composition | 1 NO + 1 NC fault signal |
| Depth | 122.5 mm |
| Device Application | equipment monitoring and control |
| Device Short Name | LTMR |
| Electromagnetic Compatibility | electrostatic discharge, 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2 |
| Fire Resistance | 650 °C conforming to EN/IEC 60695-2-12 |
| Height | 7.1 cm |
| Ip Degree of Protection | IP20 |
| Mechanical Robustness | vibrations mounted on symmetrical rail: 1 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6 |
| Net Weight | 0.53 kg |
| Overvoltage Category | III |
| Pollution Degree | 3 |
| Product Certifications | CCC |
| Product Name | TeSys T |
| Product or Component Type | motor controller |
| Protection Type | phase failure |
| Range | TeSys |
| Standards | IACS E10 |
| Tightening Torque | control circuit: 0.5-0.6 N.m flat screwdriver 3 mm |
| Width | 10.0 cm |
| Connections - Terminals | control circuit: connector 1 cable(s) 0.25-2.5 mm² (AWG 24...AWG 14) flexible with cable end |
| Associated Fuse Rating | 4 A gG for output |
| Bus Type | Ethernet IEEE 802.3 interface, addressing 0...159, transmission rate 10...100 Mbit/s, RJ45 with 2 shielded twisted pairs |
| Communication Port Protocol | Modbus TCP/EtherNet/IP |
| Current Consumption | 56...127 mA |
| Current State 0 Guaranteed | logic input: < 5 V and <= 15 mA for 5 ms |
| Current State 1 Guaranteed | logic input: < 15 V and 2...15 mA for 15 ms |
| Input Current | 7 mA |
| Load Current | 5 A at 250 V AC for logic output |
| Logic Input Number | 6 |
| Maximum Operating Frequency | 2 Hz |
| Maximum Operating Rate | 1800 cyc/h |
| Measurement Accuracy | 5...15 % earth fault current internal measurement |
| Measurement Current | 0.4-8 A |
| Metering Type | average current Iavg |
| Network and Machine Diagnosis Type | event recording |
| Operating Altitude | <= 2000 m without derating |
| Permissible Power | 480 VA (AC-15), Ie = 2 A, 500000 cycles (output) |
| Protective Treatment | 12 x 24 hour cycles conforming to EN/IEC 60068-2-30 |
| Short-circuit Withstand | 100 kA conforming to EN/IEC 60947-4-1 |
| Supply Voltage Limits | 20.4-26.24 V DC , 20.4-26.24 V DC |
| Web Services | web server |
| Range | TeSys |
| Bus Type | Ethernet IEEE 802.3 interface, addressing 0...159, transmission rate 10...100 Mbit/s, RJ45 with 2 shielded twisted pairs , Ethernet IEEE 802.3 interface, addressing 0...159, transmission rate 10...100 Mbit/s, RJ45 with 2 shielded twisted pairs , Ethernet IEEE 802.3 interface, addressing 0...159, transmission rate 10...100 Mbit/s, RJ45 with 2 shielded twisted pairs , Ethernet IEEE 802.3 interface, addressing 0...159, transmission rate 10...100 Mbit/s, RJ45 with 2 shielded twisted pairs , Ethernet IEEE 802.3 interface, addressing 0...159, transmission rate 10...100 Mbit/s, RJ45 with 2 shielded twisted pairs , Ethernet IEEE 802.3 interface, addressing 0...159, transmission rate 10...100 Mbit/s, RJ45 with 2 shielded twisted pairs |
| Length | 13.5 cm |
| Activity code | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account