Motor circuit breaker, EasyPact, TVS GZ1E, AC-3, 3P, 13..18A, thermal magnetic detection

GZ1E20
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

GZ1 E are 3 poles 3d thermal-magnetic circuit breakers specifically designed for the control and protectin of motors conforming to standards IEC 60947-2 and IEC 60947-4-1. Setting range of thermal trips is 13-18A with thermomagnetic trip unit. It provides IP 41 in GV2 MC01 enclosure and IP 55 in GV2 MC02 enclosure protection. It procures standard reliability and durability with 0.1 Mcycles electrical/mechanical durability. These circuit breakers are designed for connection by screw clamp terminals. Available worldwide, it is multi-standards certified (IEC, UL, CSA, CCC, EAC, Marine) and Green Premium compliant (RoHs/Reach).

Product Details

[ue] Rated Operational Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947-2
Ambient Air Temperature for Operation -20-60 °C
Ambient Air Temperature for Storage -40-80 °C
Breaking Capacity Icu: >= 100 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
Colour grey (RAL 7011)
Control Type push-button
Depth 78 mm
Device Application motor
Device Short Name GZ1E
Electrical Durability 100000 cycles for AC-3
Fire Resistance 960 °C conforming to IEC 60695-2-1
Height 89 mm
Ip Degree of Protection IP20 conforming to IEC 60529
Mechanical Durability 100000 cycles
Mounting Mode by clips
Mounting Support rail
Net Weight 0.26 kg
Network Frequency 50/60 Hz conforming to IEC 60947-2
Network Type AC
Poles Description 3P
Product Name EasyPact TVS
Product or Component Type circuit breaker
Range EasyPact
Standards IEC 60947-2
Suitability For Isolation yes conforming to IEC 60947-1 appendix 7.1.6
Trip Unit Technology thermal-magnetic
Utilisation Category AC-3
Width 44.5 mm
Connections - Terminals screw clamp terminals 2 1-6 mm² - cable stiffness: solid
[ics] Rated Service Short-circuit Breaking Capacity 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
Magnetic Tripping Current 223-223 A
Maximum Operating Rate 25 cyc/h
Motor Power Kw 4-4 kW at 230 V AC 50/60 Hz
Mounting Position any position
Operating Altitude 2000 m
Power Dissipation 2.5 W (per pole)
Protective Treatment TH
Thermal Protection Adjustment Range 13-18 A

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Motor circuit breaker, EasyPact, TVS GZ1E, AC-3, 3P, 13..18A, thermal magnetic detection
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.