calcActive())">
Monolithic push button, Harmony XB7, plastic, white, 22mm, spring return, unmarked, 1NO
XB7NA11
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB7NA11
Monolithic push button, Harmony XB7, plastic, white, 22mm, spring return, unmarked, 1NO
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
This Harmony XB7, monolithic white push button operates with a spring return / impulse mechanism and screw clamp terminals.|It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections.|Its schematic is clearly distinguishable thanks to clear colors and markings, minimizing errors during initial wiring and later maintenance operations.|It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.|It has a double insulated plastic bezel.|Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.|