
calcActive())">
Monolithic pilot light, Harmony XB7, plastic, clear, 22mm, integral LED, 24V AC DC
XB7EV07BP
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB7EV07BP
Monolithic pilot light, Harmony XB7, plastic, clear, 22mm, integral LED, 24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony XB7, plain lens monolithic clear pilot light is supplied with 24V AC/DC, uses an integral LED and screw clamp terminals.|It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections.|It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance.|It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.|It has a double insulated plastic bezel.|Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.|
Product Details
[us] Rated Supply Voltage | 24 V AC/DC 50/60 Hz |
---|---|
Bulb Base | integral LED |
Device Short Name | XB7 |
Height | 5.500 cm |
Mounting Diameter | 22 mm |
Product or Component Type | pilot light |
Range of Product | Harmony XB7 |
Width | 3.000 cm |
Device Presentation | monolithic product |
Light Source | LED |
Sale Per Indivisible Quantity | 10 |
Shape of Signaling Unit Head | round |
Cap/operator or Lens Colour | clear |
Range of Product | Harmony XB7 |
Length | 3.000 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review