calcActive())">
Monolithic pilot light, Easy Harmony XA2, plastic, white, 22mm, integral LED, screw clamp terminals, 220…230V AC, anti interference
XA2EVM1LC
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2EVM1LC
Monolithic pilot light, Easy Harmony XA2, plastic, white, 22mm, integral LED, screw clamp terminals, 220…230V AC, anti interference
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
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights.|This monolithic white pilot light comes with integral LED.This single component pilot light provides clear visual feedback on the status of machines.This pilot light has a 220V to 230V AC rating.|This is a plastic component and weighs 0.02kg.|It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards .It is sold in lots of 10.|It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections.It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Product Details
[us] Rated Supply Voltage | 220...230 V AC 50/60 Hz |
---|---|
Bulb Base | integral LED |
Device Short Name | XA2 |
Height | 5.300 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | monolithic pilot light |
Range of Product | Easy Harmony XA2 |
Width | 2.900 cm |
Light Source | LED |
Shape of Signaling Unit Head | round |
Cap/operator or Lens Colour | white |
Range of Product | Easy Harmony XA2 |
Length | 2.900 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review