
calcActive())">
Monolithic pilot light, Easy Harmony XA2, plastic, blue, 22mm, integral LED, screw clamp terminals, 24V AC DC
XA2EVB6LC
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2EVB6LC
Monolithic pilot light, Easy Harmony XA2, plastic, blue, 22mm, integral LED, screw clamp terminals, 24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights.|This monolithic blue pilot light comes with integral LED.This single component pilot light provides clear visual feedback on the status of machines.This pilot light has a 24V AC/DC rating.|This is a plastic component and weighs 0.02kg.|It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards .It is sold in lots of 10.|It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections.It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Product Details
[us] Rated Supply Voltage | 24 V AC/DC 50/60 Hz |
---|---|
Bulb Base | integral LED |
Device Short Name | XA2 |
Height | 5.3 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | monolithic pilot light |
Range of Product | Easy Harmony XA2 |
Width | 2.9 cm |
Light Source | LED |
Shape of Signaling Unit Head | round |
Cap/operator or Lens Colour | blue |
Range of Product | Easy Harmony XA2 |
Length | 2.9 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review