module XPSEC - increasing the number of safety contacts - 24 V AC DC

XPSECPE5131P
Be the first one to review this.

غير شامل الضريبة

login_green To View the best prices please Sign in / Register.
loader
تحميل...

الوصف

This XPSECPE safety module allows to expand the number of safety contacts available on XPS base modules.|It meets the requirements of PL c/Category 2 conforming to EN/ISO 13849-1.and SILCL1 conforming to EN/IEC 61508 and EN/IEC 62061.|Used in conjunction with XU2S single-beam photo-electric sensors (periodically tested), it establishes a category 2 light curtain conforming to IEC/EN 61496 parts 1 and 2.|24V AC/DC supply allows direct supply via an auxiliary transformer, like ABT7 or ABL6, allowing saving at installation time.|It has removable terminals for easier and better control wires tightening, thus improving installation reliability.

Product Details

[us] Rated Supply Voltage 24 V AC - 15...10 % , 24 V DC - 15...10 %
Product or Component Type Preventa safety module
Range of Product Preventa Safety automation
Function of Module increasing the number of safety contacts
Output Type relay, 8 NO circuit(s), volt-free
Safety Level can reach PL e/category 4 can reach the maximum safety level of module base conforming to EN/ISO 13849-1 , can reach SILCL 3 can reach the maximum safety level of module base conforming to EN/IEC 62061
Safety Reliability Data MTTFd > 100 years conforming to EN/ISO 13849-1 , DC = 0...99 % conforming to EN/ISO 13849-1 , PFHd = 2.47E-8 1/h conforming to EN/IEC 62061
Safety module application increasing the number of safety contacts

Seller Information

الوثائق

Extended Warranty

التعليقات

كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account