modular smart relay Zelio Logic - 26 I O - 12V DC - clock - display

SR3B261JD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The compact smart relay provides a real alternative to solutions based on cabled logic or specific cards. It comes with display and clock. Checks program memory on each power up and 0 to 240 with ladder programming number or control scheme lines. Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards It offers 10 relay outputs with normally opened contact and 16 discrete inputs. It is a smart relay with a rated supply voltage of 12V, a maximum supply current of 250mA (without extension) and a power consumption of 3W without extension. It is an IP20 and IP40 rated product. It weighs 0.4kg. This product meets EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-12, EN/IEC 61000-4-3, EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-5, EN/IEC 61000-4-11, EN/IEC 61000-4-2 level 3, EN/IEC 60068-2-27 Ea and EN/IEC 61000-4-4 level 3 standards. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.

Product Details

[uimp] Rated Impulse Withstand Voltage 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1
[us] Rated Supply Voltage 12 V
Ambient Air Temperature for Operation -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2
Ambient Air Temperature for Storage -40-70 °C
Contacts Type and Composition NO for relay output
Electrical Durability AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1
Environmental Characteristic EMC directive conforming to EN/IEC 61000-6-2
Height 6.8 cm
Ip Degree of Protection IP20 (terminal block) conforming to IEC 60529
Mechanical Durability 10000000 cycles for relay output
Net Weight 0.4 kg
Number of Outputs 10 relay
Overvoltage Category III conforming to EN/IEC 60664-1
Pollution Degree 2 conforming to EN/IEC 61131-2
Power Dissipation In W 3 W without extension
Product Certifications C-Tick
Product or Component Type modular smart relay
Range of Product Zelio Logic
Relative Humidity 95-95 % without condensation or dripping water
Response Time 10 ms (from state 0 to state 1) for relay output
Standards EN/IEC 60068-2-6 Fc
Tightening Torque 0.5 N.m
Width 10 cm
Connections - Terminals screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid
Analogue Input Number 6
Analogue Input Range 0...12 V
Analogue Input Resolution 8 bits at maximum voltage
Analogue Input Type common mode
Backup Time 10 years at 25 °C
Checks program memory on each power up
Clock with
Clock Drift 12 min/year at 0-55 °C
Conversion Error +/- 5 % at 25 °C for analogue input circuit
Conversion Time smart relay cycle time for analogue input circuit
Counting Frequency 1 kHz for discrete input
Current State 0 Guaranteed <= 0.2 mA (IB...IG used as discrete input circuit)
Current State 1 Guaranteed >= 2 mA (I1...IA and IH...IR discrete input circuit)
Cycle Time 6-90 ms
Discrete Input Current 4 mA
Discrete Input Number 16 conforming to EN/IEC 61131-2 type 1
Discrete Input Type resistive
Discrete Input Voltage 12 V DC
Disturbance Radiated/conducted class B conforming to EN 55022-11 group 1
Immunity to Microbreaks 1 ms repeated 20 times
Input Compatibility 3-wire proximity sensors PNP for discrete input
Input Impedance 14 kOhm for IB...IG used as analogue input circuit
Local Display with
Lsb Value 39 mV for analogue input circuit
Maximum Altitude Transport 3048 m
Maximum Permissible Voltage 14.4 V for analogue input circuit
Maximum Supply Current 250 mA (without extension)
Number or Control Scheme Lines 0-500 with FBD programming
Operating Altitude 2000 m
Operating Distance 10 m between stations, with screened cable (sensor not isolated) for analogue input circuit
Operating Rate in Hz 0.1 Hz (at Ie) for relay output
Output Thermal Current 5 A for 2 outputs for relay output
Output Voltage Limits 24...250 V AC (relay output)
Repeat Accuracy +/- 2 % at 55 °C for analogue input circuit
Reverse Polarity Protection with
Supply Voltage Limits 10.4-14.4 V
Switching Capacity in Ma >= 10 mA at 12 V (relay output)
Voltage State 0 Guaranteed <= 3 V for IB...IG used as discrete input circuit
Voltage State 1 Guaranteed >= 7 V for IB...IG used as discrete input circuit
Range of Product Zelio Logic
Length 13.3 cm
Activity IDMST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: modular smart relay Zelio Logic - 26 I O - 12V DC - clock - display
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.